MP-03-111-550
Push-to-Close Latch, Key Locking, 16-22mm (.63 - .87 in) Door Thickness, Plastic Components with 316 Stainless Steel Handle, Black Body, Electropolished Handle
Material | Plastic |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Thread or Hole Type | Thread Forming Screw |
Installation | Screw Mount |
Min. Outer Panel Thickness (mm) | 16.00 |
Max Outer Panel Thickness (mm) | 22.00 |
Grip - Minimum (mm) | 25.00 |
Grip - Maximum (mm) | 26.00 |
Class | MP - Beetle Latches |
Strong, stylish, and easy to operate, these low-profile push-to-close latches offer a practical solution for convenient, carefree operation on vertical or horizontal doors, panels, and hatch covers. Built-in spring-loaded pull serves as latch actuator and door handle through one continuous motion, then keeps panel quiet once it is slammed shut
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review