B4 - Lightweight Handles
These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.
![B4 - Lightweight Handles B4 - Lightweight Handles](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/B4-Lightweight-Handles-968x432.jpg)
- Easy to install – mounting holes are threaded right into handle supports
- Available in four industry-standard sizes for use as rack server handles – 1U, 2U, 3U, and 4U
- Available with choice of Metric or Imperial mounting threads
- Aluminum handles available with either black or clear anodized finish
- UL94-V0 version available
- Extremely strong metal handles provide maximum working load up to 5560 N (1250 lbs.)
To search for a product certifications by part number, click here:
Product Certifications