The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Pull, Medium Size, M4 Thread, Aluminum, Clear Anodized
B4-50-203-11
Pull, Medium Size, M4 Thread, Aluminum, Clear Anodized
Specifications
Thread or Hole Type
M4 X 0.7
Installation
Screw Mount
Series
200 Series
Pull Style
Two Finger
Pull Finish
Clear Anodized
Class
B4 - Lightweight Handles
These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
50
2025-03-21
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
29
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
14
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Clancey Company
Overland Park KS USA
8
2025-03-20
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
6
2025-03-21
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
3
2025-03-18
info@handy-fix.com.pl
0048221277890
d60177b758940cbd4e9cb2593605d468d0c952cc987f66c45b6ecbb6c3495a14
3.15.31.36
please type in at least 2 letters...