B4-10-103-75

Pull, Small Size, 8-32 Thread, Aluminum, Silver

Request a Quote
Specifications
Thread or Hole Type 8-32
Installation Screw Mount
Series 100 Series
Pull Style One Finger
Pull Finish Silver Powder Coated
Class B4 - Lightweight Handles

These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Pull, Small Size, 8-32 Thread, Aluminum, Silver