MP - Point Latches
When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted..
![MP - Point Latches MP - Point Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/MP-Point-Latches-968x432.jpg)
Stylish lines, available with several flange shapes and with multiple chrome- or brass-plated finishes, help the Point latch complement virtually any decor.
- Stylized flush-mount design, available in multiple shapes and multiple choices of metallic finishes, complements virtually any interior decor
- Pull knob retracts to create a flush look on the closed door, yet pops up to provide a good quality grip
- Easy operation – simply press button to release knob, then push knob flush again to store
- Overall polished look and metal actuation knob create a positive impression and a solid feel of quality
- Doors may be slammed shut even in the latched position
- Latched metal pawl withstands heavy loads, stays firmly engaged, regardless of pull-knob position – retracted or exposed
- Fully pre-assembled latch body saves time and money through quick and easy installation with perfectly squared alignment, using the supplied lockwasher and nut
- Choose bright chrome, satin chrome, or brass finishes, with knob and flange in matching or complementary finishes
- Oval, square, and round flange designs are available to complement interior design
- Oval shape may be specified with pawl perpendicular to long axis or short axis
- Latch cover available in bright chrome or satin chrome may be selected to enhance appearance of the interior door or drawer while hiding the latch mechanism
- Plastic housing and cover with chrome-, brass-, or satin-plated metal flange and knob
- Alignment tab permits installation in a drilled 1" round hole with 1/8" drilled keyed slot, or in a double-D hole
- Pawl engages keeper firmly whether pull knob is retracted or exposed
- Accommodates a range of panel thickness, from 2 mm to 25.4 mm (0.1" to 1.0")
- Slammable in both latched and unlatched positions
To search for a product certifications by part number, click here:
Product Certifications