MP-510-16-4

Point Latch Hooded Keeper

Request a Quote
Specifications
Material Nylon
Installation Threaded body and nut
Class MP - Point Latches

When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted..

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Point Latch Hooded Keeper