P8 - Wire Pull Handles
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.
![P8 - Wire Pull Handles P8 - Wire Pull Handles](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/P8-Wire-Pull-Handles-968x432.jpg)
- Standard models include black anodized aluminum construction and bright chrome steel construction
- Available in four lengths – 30 mm (1.18"), 64 mm (2.52"), 96 mm (3.78"), and 128 mm (5.04")
- Threaded holes in handle accept M4 or 8-32 mounting screws
- Also available in stainless steel, by request
Part number search
- Use the filters to find the right part number for your projectPeople often search by: