P8-096-31-08-11-3
Handle, 96 mm (3.78 in) Hole Centers, Internal Thread, 8-32 Thread, Aluminum Alloy, Anodized, Polished, Round
| Material | Aluminum Alloy |
|---|---|
| Finish | Anodized |
| Color/Appearance | Polished |
| Thread or Hole Type | 8-32 |
| Installation | Internal Thread |
| Pull Size | 96.00 |
| Class | P8 - Wire Pull Handles |
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.