P8 - Wire Pull Handles

These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.

P8 - Wire Pull Handles

 

  • Standard models include black anodized aluminum construction and bright chrome steel construction
  • Available in four lengths – 30 mm (1.18"), 64 mm (2.52"), 96 mm (3.78"), and 128 mm (5.04")
  • Threaded holes in handle accept M4 or 8-32 mounting screws
  • Also available in stainless steel, by request

Part number search

-   Use the filters to find the right part number for your project

You are viewing P8 - Wire Pull Handles

View as Grid List

Items 1 to 62

Set Descending Direction
5a21f20d732d48201d8678071a7ec176f4c1ae9ec654401d8500e18d041bf06c 3.19.188.198
please type in at least 2 letters...
Loading...