P8-030-31-08-24
Handle, 30mm (1.18 in) Hole Centers, Internal Thread, 8-32 thread, Stainless Steel, Passivated, Bright, Round
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Bright |
| Thread or Hole Type | 8-32 |
| Installation | Internal Thread |
| Pull Size | 30.00 |
| Class | P8 - Wire Pull Handles |
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.