P7-0-45302

Cpci, Press-in Ferrule

Request a Quote
Specifications
Material Steel
Finish Nickel Plated
Min. Outer Panel Thickness (mm) 1.50
Max Outer Panel Thickness (mm) 2.40
Type Accessory
Class P7 - Inject / Eject Mechanisms

Designed to secure electronics modules that are larger and heavier than just a line card or printed circuit board, these mechanisms insert and eject modules with one simple motion. They are even available in a tool-secured style to meet industry standards for restricted access.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.