The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Nylatch Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Polyester, Black
NY-5P-54-1-60
Nylatch Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Polyester, Black
Specifications
Material
Polyester
Color/Appearance
Black
Head Style
Easy Grip
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.