NY-4P-42-4-55
NYLATCH Panel Fastener Plunger, 6.4 mm (.250 in) Diameter, Mini Grip Head Style, Nylon, Terra Cotta
| Material | Nylon |
|---|---|
| Color/Appearance | Terra Cotta |
| Head Style | Mini Grip |
| Head Diameter | 6.35 |
| Size Series | Medium Size |
| Class | NY - NYLATCH Two-Piece Panel Fasteners |
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.