MG-90-102-50
Secure Striker, Aluminum, Black Anodized
Material | Aluminum Alloy |
---|---|
Pawl Style | Short |
Color/Appearance | Black |
Sealed | No |
Grip - Minimum (mm) | 12.70 |
Grip - Maximum (mm) | 12.70 |
Operation | Right Swing |
Accessory Type | Striker |
Class | MG - Entry Door Locks |
These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels. Multiple design and finish options satisfy most applications, including compatibility with other One Look-One Lock products.
Write Your Own Review