MA-02-551-02-100

McCoy Star Entry Door Latch, Portifino Handle, Privacy Knob, Left Hand In, 28 - 37mm (1.13 - 1.50 in) Door Thickness, Chrome

Request a Quote
Specifications
Locking Option Privacy knob with emergency egress
Min. Outer Panel Thickness (mm) 28.00
Max Outer Panel Thickness (mm) 37.00
Handle Style Portifino Handle
Handle Finish Chrome
Cup Finish Chrome
Class MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :