MA-02-550-02-200

McCoy Star Entry Door Latch, Portifino Handle, Privacy Knob, Left Hand In, 22 - 30mm (.88 - 1.19 in) Door Thickness, Satin Chrome

Request a Quote
Specifications
Locking Option Privacy knob with emergency egress
Min. Outer Panel Thickness (mm) 22.00
Max Outer Panel Thickness (mm) 30.00
Handle Style Portifino Handle
Cup Finish Satin
Class MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations

Write Your Own Review
You're reviewing:McCoy Star Entry Door Latch, Portifino Handle, Privacy Knob, Left Hand In, 22 - 30mm (.88 - 1.19 in) Door Thickness, Satin Chrome

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.