MA-02-350-01-400

McCoy Star Entry Door Latch, Nova Handle, Privacy Knob, Right Hand In, 22 - 30mm (.88 - 1.19 in) Door Thickness, Diamond Brass

Request a Quote
Specifications
Locking Option Privacy knob with emergency egress
Min. Outer Panel Thickness (mm) 22.00
Max Outer Panel Thickness (mm) 30.00
Operation Right Hand In
Handle Style Nova Handle
Handle Finish Diamond Brass
Cup Finish Diamond Brass
Class MA - Swing Door Locks
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations. Durable lock mechanisms offer a variety of features for performance and aesthetics in upscale applications. They eliminate visible mounting hardware on the front or back of the door for a more elegant presentation.
Write Your Own Review
You're reviewing:McCoy Star Entry Door Latch, Nova Handle, Privacy Knob, Right Hand In, 22 - 30mm (.88 - 1.19 in) Door Thickness, Diamond Brass

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.