MA-01-320-01-20
McCoy Entry Door Latch, Nova Handle with Privacy Knob, Right Hand In, 22 - 30mm (.88 - 1.19 in) Door Thickness, Satin Chrome
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Color/Appearance | Satin |
Access Restriction | No Restriction |
Sealed | No |
Min. Outer Panel Thickness (mm) | 22.00 |
Max Outer Panel Thickness (mm) | 30.00 |
Operation | Right Hand In |
Handle Style | Nova with Privacy Knob |
Cup Finish | Satin |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review