H3-60-100-050
Swinghandle Latch, Large Size - 150 mm (5.9 in), Without Padlock Hasp, Use with Linear Actuator, Locking DIN profile, no lock supplied, Non-Sealed, Zinc Alloy, Powder Coated, Black
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Sealed | No |
| Actuator Type | Cylinder Lock |
| Latching Points | Single or Three - Point |
| Secondary Padlock Hasp | No |
| Type | Large - 150 mm (5.9 in) |
| Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.