Quick Access Fasteners

Southco Quick Access Fasteners provide a range of upgrade solutions when compared with traditional screw and bolt panel joining techniques. With design options to minimize installation costs, provide faster and easier service, withstand vibration and make end user operation more intuitive, there is a Southco quick release fastener for any fastening need.

image1

Key Benefits

  • Less Time

    Facilitates fast and easy installation and removal

  • Center of Gravity

    Stays secured to the panel, preventing fastener loss

  • Security

    Materials and sizes to suit a range of enviormental and strength requirements

  • Hand or Tool

    Hand or tool operated

  • Vibration Resistant

    Stay securely fastened under vibration

  • Compression

    Provide consistent clamping force while preventing over-tighening

Resource Center

Part number search

-   Use the filters to find the right part number for your project

You are viewing Quick Access Fasteners

View as Grid List

15 Items

Set Descending Direction
  1. LW-1764-4C1-130

    LOCKWELL® pin

  2. LW-1764-4C1-060

    LOCKWELL® pin

  3. LW-1764-4C1-180

    LOCKWELL® pin

  4. LW-1764-4C1-150

    LOCKWELL® pin

  5. LW-1764-4C1-690

    LOCKWELL® pin

  6. LW-1764-4C1-510

    LOCKWELL® pin

  7. LW-1764-4C1-390

    LOCKWELL® pin

  8. LW-1764-4C1-360

    LOCKWELL® pin

  9. LW-1764-4C1-310

    LOCKWELL® pin

  10. LW-1764-4C1-190

    LOCKWELL® pin

  11. LW-1764-4C1-119

    LOCKWELL® pin

  12. LW-1764-4C1-100

    LOCKWELL® pin

  13. LW-1764-4C1-090

    LOCKWELL® pin

  14. LW-1764-4C1-080

    LOCKWELL® pin

  15. LW-1764-4C1-160

    LOCKWELL® pin

  16. No more items to load
a9c8e26706ebb21217321700cf3303f832886911214014e8919c6bf6945f8d1b 18.191.112.81
please type in at least 2 letters...
Loading...