E3-35-11
VISE ACTION® Compression Latch, Large Size, Southco® Tubular Key, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | Key Locking |
| Grip Type | Adjustable |
| Mounting Style | Three Hole Mount |
| Head Style | Southco® Tubular Key |
| Series | Standard |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 4.00 |
| Grip - Minimum (mm) | 7.90 |
| Grip - Maximum (mm) | 23.60 |
| Grip - Minimum (Cam Reversed) (mm) | 62.70 |
| Grip - Maximum (Cam Reversed) (mm) | 76.20 |
| Cam Attached | Yes |
| Rotation | Type A - Turn Clockwise to Latch |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | E3 - VISE ACTION® Compression Latches |
| Size | 20 mm |
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.