D8-314-730-170

DZUS® Quarter-Turn Stud, Size 4, Phillips Recess #2, Steel, Chrome Plated

Request a Quote
Specifications
Material Steel
Finish Chrome Plated
Head Style Phillips Recess
Recess Size Phillips Recess #2
Size Series Size 4
Stud Diameter 4 mm (0.16 in)
Stud Length (L) 30.00
Length 30.00
Shank Diameter 4 mm (0.156 in)
Type Stud
Class D8 - DZUS® PANEX Quarter-Turn Fasteners

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.