C6-5
Positioning Hinge, 115°, Hardened Steel Detent Tube, Acetal Copolymer Hinge Leaves, Black
| Material | Acetal Copolymer |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Forward Torque (Nm) | 1.10 |
| Reverse Torque (Nm) | 1.10 |
| Installation | Rivet / Screw |
| Series | Detent |
| Tube Material | Hardened Steel |
| Detented Open Angle | 115° |
| Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.