AV-D25-2T0110R-50
Monitor Mount, Tilt, Without Mounting Plate, Aluminum Alloy,Powder Coat, Black
Max Display Load | 10.00 |
---|---|
Material | Aluminum Alloy |
Finish | Powder Coat |
Color/Appearance | Black |
Display Motion | Tilt |
Tilt Torque - Forward (Nm) | 9.00 |
Tilt Torque - Reverse (Nm) | 12.40 |
Mounting Plate | Without Mounting Plate |
Class | AV - Tilt Monitor Mount (T Series) |
Write Your Own Review
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.