AV - Tilt Monitor Mount (T Series)
Southco’s Tilt Display Mount (T Series) provides integrated positioning technology with a tilt-only feature to suit different users and lighting conditions. The mount can be tilted at various angles with minimal operating effort for precise positioning. Designed with or without a fully enclosed counterbalance spring, the T Series delivers effortless positioning and ease of cleaning. The T Series features proven integrated technology that eliminates the need for constant maintenance and readjustment.

Features and Benefits
The T Series enables effortless tilt positioning for customers requiring tilt-only functionality in their applications. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.- Reliable tilt feature enables effortless display positioning and infinite angle options
- Enclosed counterbalance enables easy cleaning and upkeep
- Integrated positioning technology provides precision and control to the operator
- Reliable, repeatable life cycle eliminates the need for service or adjustment
Available Options
- Two different colors (also customizable)
- Three standard operating efforts (also customizable)
- Display mounting pattern
- Available in a basic version or with counterbalanced torque
Standards and Specifications
- VESA MIS-D, 100, C compliant
- Optimal weight range 1 kg (2.2 lbf) to 10 kg (22 lbf)
Features and Benefits
The T Series enables effortless tilt positioning for customers requiring tilt-only functionality in their applications. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.- Reliable tilt feature enables effortless display positioning and infinite angle options
- Enclosed counterbalance enables easy cleaning and upkeep
- Integrated positioning technology provides precision and control to the operator
- Reliable, repeatable life cycle eliminates the need for service or adjustment
Available Options
- Two different colors (also customizable)
- Three standard operating efforts (also customizable)
- Display mounting pattern
- Available in a basic version or with counterbalanced torque
Standards and Specifications
- VESA MIS-D, 100, C compliant
- Optimal weight range 1 kg (2.2 lbf) to 10 kg (22 lbf)
People often search by: