R4-10-40-105-20

Rotary Push-to-Close Latch, Small Size, Two Stage, with Integrated Bumper, Perpendicular Trigger, 7.2 mm Thru, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Stage Two Stage
Mounting Hole 7.2 mm Thru
Installation Rivet / Screw
Actuation Left Hand
Operation Perpendicular
Size Series Small Size
Style Integrated Bumper
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.