NY-5P-52-3-60
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Low Profile Head Style, Polyester, Black
| Material | Polyester |
|---|---|
| Color/Appearance | Black |
| Head Style | Low Profile |
| Size Series | Large Size |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | NY - NYLATCH Two-Piece Panel Fasteners |
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.