E3-2260-012
VISE ACTION® Compression Latch, Large Size, T-Handle, Stainless Steel, Electropolished Bright
| Ingress Protection (IP) Rating | IP 65 |
|---|---|
| Fire (EN45545-3) Rating | E60 |
| Material | Stainless Steel |
| Finish | Electropolished Bright |
| Access Restriction | Pad Lockable |
| Grip Type | Adjustable |
| Mounting Style | Single Hole Mount |
| Head Style | T-Handle |
| Series | Standard |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 18.00 |
| Cam Attached | No |
| Rotation | Type B - Turn Counter-Clockwise to Latch |
| Class | E3 - VISE ACTION® Compression Latches |
| Size | 19.1mm |
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.