E3-17-1
Key, 17mm Square, Zinc Alloy, Nickel Plated
| Material | Zinc Alloy |
|---|---|
| Finish | Nickel Plated |
| Color/Appearance | Bright |
| Head Style | 17 mm Square |
| Accessory Type | Keys |
| Class | E3 - VISE ACTION® Compression Latches |
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.