AV-D25-2T0110F-76
Monitor Mount, Tilt, Without Mounting Plate, Aluminum Alloy,Powder Coat, White
| Max Display Load | 10.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | White |
| Display Motion | Tilt |
| Tilt Torque - Forward (Nm) | 12.40 |
| Tilt Torque - Reverse (Nm) | 9.00 |
| Class | AV - Tilt Monitor Mount (T Series) |
| Mounting Plate | Without Mounting Plate |
Southco’s Tilt Monitor Mount (T Series) provides integrated positioning technology with a tilt-only feature to suit different users and lighting conditions. The mount can be tilted at various angles with minimal operating effort for precise positioning. Designed with or without a fully enclosed counterbalance spring, the T Series delivers effortless positioning and ease of cleaning. The T Series features proven integrated technology that eliminates the need for constant maintenance and readjustment.