82-28-540-16
Dzus® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Head Style | Phillips Flush |
Size Series | Medium Size 82 |
Stud Length (L) | 17.40 |
Type | Stud |
Class | 81/82/85 - DZUS® Lion Quarter-Turn Fasteners |
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements. These space-saving fasteners provide a precise fit within a defined grip limit of 0.5 mm (.02"), for accurate positioning of panels. This makes them a good solution for sheet metal applications where dimensions are constant.
Write Your Own Review