82-16-340-16
Dzus® Lion Quarter-Turn Stud, Medium Size, Bail Handle, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Head Style | Bail Handle RB |
Size Series | Medium Size 82 |
Stud Length (L) | 12.30 |
Type | Stud |
Class | 81/82/85 - DZUS® Lion Quarter-Turn Fasteners |
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements. These space-saving fasteners provide a precise fit within a defined grip limit of 0.5 mm (.02"), for accurate positioning of panels. This makes them a good solution for sheet metal applications where dimensions are constant.
Write Your Own Review
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor | Quantity | As Of | Contact |
---|---|---|---|
DB Roberts Co. Wilmington MA USA | 521 | 2022-08-18 | sales@dbroberts.com 1.800.773.5388 |
Marek Industrial, a.s. Brno CZ | 5 | 2022-08-18 | info@marek.eu +420 541 420 811 |