The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Knurled, Steel Zinc Plate, Bright chromate
82-13-260-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Knurled, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Medium Size 82
Stud Length (L)
10.30
Length
10.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Nappco Fastener Company
Houston, TX USA
1000
2024-04-01
southcoh@nappco.com
1.800.580.2521
All-West Components & Fasteners
AUBURN WA USA
30
2024-04-26
southco@all-west.com
1.206.762.1875
M.W. Fasteners
Montreal QC Canada
26
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
26
2024-04-22
info@biotek.hu
+36-1-434-29-00
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
1
2024-04-25
info@biscoind.com
1.800.323.1232