The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
62-42-251-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, Key Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Key Locking
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
16.00
Grip - Maximum (mm)
26.00
Grip - Minimum (Cam Reversed) (mm)
46.00
Grip - Maximum (Cam Reversed) (mm)
56.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
816
2026-11-19
sales@appianfasteners.com
+44 (0) 2890 301 979
Allegis Corporation
Minneapolis MN USA / ON CANADA
691
2026-11-18
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
530
2026-11-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
458
2026-11-20
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
85
2026-11-23
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
33
2026-11-20
Sales@ecph.com
1.800.442.3274
Austin Hardware & Supply, Inc
Lee's Summit MO USA
18
2026-11-20
sales@austinhardware.com
1-800-821-3520
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
8
2026-11-19
sales@rhf.co.uk
+44 (0) 1614296066
M.W. Fasteners
Montreal QC Canada
1
2026-11-02
mw@mwfasteners.com
1.514.955.7781