58-76-314-24

Screw, Stainless Steel, Polished

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Thread or Hole Type M5 X 0.8
Series Basic
Class 51/53/58 - Captive Screws

These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Screw, Stainless Steel, Polished