53-26-715-24
Captive Screw, 10-32 Thread, Flare-in, No Recess, Knurled Bright Knob
Material | Stainless Steel |
---|---|
Finish | Polished |
Color/Appearance | Bright |
Knob Style | Knurled |
Thread or Hole Type | 10-32 |
Head Style | No Recess |
Installation | Flare-in |
Series | Spring-Ejected |
Class | 51/53/58 - Captive Screws |
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
Write Your Own Review