53-23-911-26
Captive Screw, 42301, Flare-in, No Recess, Knurled Black Knob
Material | Stainless Steel |
---|---|
Finish | Black organic finish |
Color/Appearance | Black |
Knob Style | Knurled |
Thread or Hole Type | 10-24 |
Head Style | No Recess |
Installation | Flare-in |
Series | Spring-Ejected |
Class | 51/53/58 - Captive Screws |
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
Write Your Own Review