53-11-610-26

Captive Screw, 1/4-20 Thread, Flare-in, Slotted Recess, Knurled Black Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Black organic finish
Color/Appearance Black
Knob Style Knurled
Thread or Hole Type 1/4-20
Head Style Slotted Recess
Installation Flare-in
Series Spring-Ejected
Class 51/53/58 - Captive Screws

These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.

Write Your Own Review
You're reviewing:Captive Screw, 1/4-20 Thread, Flare-in, Slotted Recess, Knurled Black Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.