10-16-706-13
Drive Rivet, Liner Head, 4.8 mm (0.188 in)
Material | Aluminum Alloy |
---|---|
Finish | Natural |
Color/Appearance | Bright |
Head Style | Liner Rivet |
Pin Material | Aluminum Alloy |
Shank Diameter | 4.8 mm (0.188 in) |
Class | 10/38 - Drive Rivets |
Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review