The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-14-201-14
Magnetic Latch Striker, Adhesive Mount
Specifications
Material
Steel
Material Grade
Polypropylene
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Adhesive Mount
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
1078
2026-03-27
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
384
2026-03-30
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
297
2026-03-28
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
109
2026-04-01
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
60
2026-03-25
sales@steeves.ca
204.474.1239
HTF Inc
Frederick MD USA
48
2026-03-12
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
45
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
19
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Appian Fasteners
Belfast Northern Ireland UK
15
2026-04-01
sales@appianfasteners.com
+44 (0) 2890 301 979
Astra Industrial Innovations
Johannesburg Gauteng South Africa
9
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Handy FIX
Warsaw Poland
9
2026-03-16
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-03-30
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2026-04-01
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
2
2026-03-31
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
1
2026-03-03
southcoh@nappco.com
1.800.580.2521
Zygology Ltd
Oxford UK
1
2026-03-23
sales@zygology.com
+44 (0)1844 266020