02 - Magnetic Catch Latches

Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate

02 - Magnetic Catch Latches

These magnetic catches provide several different installation options. Magnetic operation can eliminate need for latch hardware on door, for a cleaner look and more affordable installation.

  • One-piece installed magnetic latch can be used to hold metal doors or to a steel striker affixed to a non-metallic surfaces
  • Snap-in styles install quickly in single mounting hole
  • Separate screw-mount or adhesive-mount steel strike plates are available for non-ferrous enclosure applications
  • Relatively low breakaway forces hold lighter doors firmly shut, yet require just a light touch for opening or closing
  • Screw mounted and adhesive mounted strike plates available for all models
  • Side-mounting installation available through adhesive mounting or accessory bracket
  • Rectangular snap-in models available in white or black, round style in black only
  • Mounting brackets are available to hold rectangular catches where frames are not suitable for stamped-hole mounting
  • Self-adhesive and screw mounted steel strike plates, for use with any style, may be ordered separately
  • Flammability Rating: UL94-HB (plastic housing only)

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 02 - Magnetic Catch Latches

View as Grid List

28 Items

Set Descending Direction
  1. No more items to load
1de4e2fd3d74ad09868b74cbe06aa9ac917afa7e695b03928523ce0fe6ff42d1 3.144.13.230
please type in at least 2 letters...
Loading...