02-10-302-20
Magnetic Latch, Snap-In- Rectangular hole, 8 N (1.8 lbs.) Rated Load, Small Size, White
Material | Plastic |
---|---|
Material Grade | Polypropylene |
Color/Appearance | White |
Thread or Hole Type | Rectangular hole |
Installation | Snap-in |
Operation | Magnetic |
Rated Load | 8 N (1.8 lbs.) |
Size Series | Small Size |
Class | 02 - Magnetic Catch Latches |
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review