R4-81-891-30
Rotary Push-to-Close Latch, Paddle Actuated, Two Stage, Key Locking, Polished Chrome Handle
| Access Restriction | Key Locking |
|---|---|
| Locking Option | Key Locking, Lockplug Sold Separately |
| Stage | Two Stage |
| Installation | With Mounting Studs |
| Style | Integrated Bumper |
| Handle Finish | Polished Chrome |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop