R4-81-631-30-KD10
Rotary Push-to-Close Latch, Paddle Actuated, Single Stage, Key Locking, Chrome Handle
| Access Restriction | Key Locking |
|---|---|
| Locking Option | Reversible Multiple Key Codes (2 Keys Included) |
| Stage | Single Stage |
| Installation | With Mounting Studs |
| Style | Integrated Bumper |
| Handle Finish | Chrome |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop