R4-10-42-301-10

Rotary Push-to-Close Latch, Small Size, Two Stage, 2-Point Lever, M6 Thread, Steel, Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Stage Two Stage
Mounting Hole M6 Thread
Installation Rivet / Screw
Actuation Left Hand
Operation 2-Point
Size Series Small Size
Class R4 - Rotary Latches
9cb21d729885433f4080379426f5f027150d92c9de1352ed238b51383ca589cd 18.119.156.220
please type in at least 2 letters...
Loading...