R4-05-22-9A01-10
Rotary Push-to-Close Latch, Micro Size, Single Stage, Direct Trigger, M4 Thread, Steel, Zinc Plate, Bright Chromate Bright
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Stage | Single Stage |
Mounting Hole | M4 Thread |
Installation | Rivet / Screw |
Operation | Direct |
Size Series | Micro Size |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
Write Your Own Review