LG-6CT2500
LOCKWELL® Pin, Single Acting, T-Handle, 9.530 mm Shank Dia., 63.5 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Length | 63.50 |
Actuation | Single Acting |
Handle Style | T-Handle |
Length | 63.50 |
Shank Diameter | 9.5 mm (0.375 in) |
Class | LG/LM – LOCKWELL® Quick Release Pins |
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.
Write Your Own Review