LG-16CT2000

LOCKWELL® Pin, Single Acting, T-Handle, 25.361 mm Shank Dia., 50.8 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Grip Length 50.80
Actuation Single Acting
Handle Style T-Handle
Length 50.80
Shank Diameter 25.4 mm (1 in)
Class LG/LM – LOCKWELL® Quick Release Pins
cdde3cc4a5b13ae71f27a5032da45bd97cae190cc4fe8660494f791167e0747a 3.147.81.20
please type in at least 2 letters...
Loading...