LG-14CY1000
LOCKWELL® Pin, Single Acting, Y Handle, 22.186 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Length | 25.40 |
Actuation | Single Acting |
Handle Style | Y Handle |
Length | 25.40 |
Shank Diameter | 22.2 mm (0.875 in) |
Class | LG/LM – LOCKWELL® Quick Release Pins |
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.
Write Your Own Review