LG-12CT2000

LOCKWELL® Pin, Single Acting, T-Handle, 19.011 mm Shank Dia., 50.8 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Grip Length 50.80
Actuation Single Acting
Handle Style T-Handle
Length 50.80
Shank Diameter 19.1 mm (0.75 in)
Class LG/LM – LOCKWELL® Quick Release Pins
d4d394b5ea75b8f0eab7b80c864b26e9406cb625b2b003a86c2aae1b5f8cf2cc 3.144.8.165
please type in at least 2 letters...
Loading...